Catalog navigation
CAD model selection
Company
EWAR - Ernst Wagner
Description
WP102e-7 - Sensor-disinfectant disp. 950m
Bill of material
WP102e-7 Sensor-disinfectant disp. 950ml satin - 727311
Article-No./Description
WP102e-7 Sensor-disinfectant disp. 950ml satin
Surface
Satin Finished (Standard)
Ident-No.
727311
Opened/Closed
Closed
Open
LOD Level
350
200
Weight
1.7 kg
Info
PDF
Detail page wagner.de
Info
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Embedded user actions
0
Logout