Catalog navigation
CAD model selection
Company
EWAR - Ernst Wagner
Description
WP174e-2 - sensorsoap dispenser 950ml
Bill of material
WP174e-2 sensorsoap dispenser 950ml satin - 727039
Surface
Satin Finished (Standard)
Article-No./Description
WP174e-2 sensorsoap dispenser 950ml satin
Ident-No.
727039
LOD Level
350
200
Soap container
500ml
950ml
Weight
2.1 kg
Info
PDF
Detail page wagner.de
Info
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Embedded user actions
0
Logout