Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2020. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Company
EWAR - Ernst Wagner
Description
BF630 - Angled grab rail 45°
Bill of material
BF630 Angled grab rail 45° 500R satin - 630400
Article-No./Description
BF630 Angled grab rail 45° 500R satin
Surface
Satin Finished (Standard)
Ident-No.
630400
LOD Level
350
200
Length
500 mm
Weight
1.8 kg
Info
PDF
Detail page wagner.de
Info
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Embedded user actions
0
Logout